??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Bülte
Description
CA14-20 - Shoulder washers d 14,1 - 16,0 - 16,1 - 16,3 - 16,5 - 20,5
Bill of material
CA141A
DESC
Shoulder washers d 14,1 - 16,0 - 16,1 - 16,3 - 16,5 - 20,5
TYPE
Standard
MAT
Material
COLOR
Color
REINFORCEMENT
Reinforcement
D
14.1
u
mm
D1
20.0
u
mm
D2
26.0
u
mm
H
2.5
u
mm
L
17.8
u
mm
UOS
Unit of sale
1 000
REF
Part number
CA141A
Preview - Generation
Preview
3D
Dimension
2D