??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Empresa
Bülte
Descripción
934B - Tuercas hexagonales ISO 4032 - PA (nylon) negro
Lista de piezas
9345B
DESC
Tuercas hexagonales ISO 4032 - PA (nylon) negro
TYPE
Estándar
MAT
Materiales
COLOR
Color
REINFORCEMENT
Reforzamiento
D
M5
u
M
4.7
u
mm
S
8
u
mm
E
8.8
u
mm
UOS
Unidad de venta
1 000
REF
Número de parte
9345B
Preview - Generation
Previsualización
3D
Dimensión
2D