??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Bülte
Description
315 - Wing nuts DIN 315
Bill of material
3154A
DESC
Wing nuts DIN 315
TYPE
Standard
MAT
Material
Nylon
COLOR
Color
REINFORCEMENT
Reinforcement
D
M4
u
D1
15.0
u
mm
H
5.0
u
mm
H1
10.0
u
mm
UOS
Unit of sale
1 000
REF
Part number
3154A
Preview - Generation
Preview
3D
Dimension
2D