??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Bülte
Description
912A - Hex socket head screws DIN 912
Bill of material
91235A
DESC
Hex socket head screws DIN 912
TYPE
Standard
MAT
Material
COLOR
Color
REINFORCEMENT
Reinforcement
DIM
Dimensions
M3 x 5
u
UOS
Unit of sale
1 000
REF
Part number
91235A
Preview - Generation
Preview
3D
Dimension
2D