??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Bülte
Description
053BV - Nylon glass filled spacers d 5,2 - d 5,3
Bill of material
052080020BV
DESC
Nylon glass filled spacers d 5,2 - d 5,3
TYPE
Standard
MAT
Material
COLOR
Color
Black
REINFORCEMENT
Reinforcement
with glass fiber 30%
D
5.2
u
mm
D1
8.0
u
mm
H
2.0
u
mm
UOS
Unit of sale
1 000
REF
Part number
052080020BV
INFO
Information
Also available in ABS, PC, PTFE
Preview - Generation
Preview
3D
Dimension
2D