??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Bülte
Description
032PS - Polystyrol spacers d 3,2 - d 3,6
Bill of material
032060020PS
DESC
Polystyrol spacers d 3,2 - d 3,6
TYPE
Standard
MAT
Material
Polystyrol PS
COLOR
Color
Black
D
3.2
u
mm
D1
6.0 mm
H
2.0
u
mm
UOS
Unit of sale
1 000
u
REF
Part number
032060020PS
u
INFO
Information
Also available in ABS, PP, PC, PTFE
Preview - Generation
Preview
3D
Dimension
2D