??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Bülte
Description
ETMDV - White metric round tapped spacers M2,5 to M5
Bill of material
ETM2,55DVB
DESC
White metric round tapped spacers M2,5 to M5
TYPE
Standard
MAT
Material
POM
COLOR
Color
White
REINFORCEMENT
Reinforcement
with glass fiber 30%
D
M2.5
u
mm
D1
5.0
u
mm
P1P2
P1-P2
L
u
mm
L
5.0
u
mm
UOS
Unit of sale
1 000
REF
Part number
ETM2,55DVB
u
Preview - Generation
Preview
3D
Dimension
2D