??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Bülte
Description
9021B - Black nylon washers DIN 9021 / EN ISO 7093 / DIN 34816
Bill of material
90213B
DESC
Black nylon washers DIN 9021 / EN ISO 7093 / DIN 34816
M
M3
u
TYPE
Standard
MAT
Material
COLOR
Color
REINFORCEMENT
Reinforcement
D
3.2
u
mm
D1
9.0
u
mm
H
0.8
u
mm
UOS
Unit of sale
1 000
REF
Part number
90213B
INFO
Information
Also available in PS and PTFE
RAL
1
u
Preview - Generation
Preview
3D
Dimension
2D