??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Bülte
Description
125E - Polyethylene washers DIN125 / EN ISO 7089 / DIN 34815 - PE
Bill of material
1254E
DESC
Polyethylene washers DIN125 / EN ISO 7089 / DIN 34815 - PE
M
M4
u
TYPE
Standard
MAT
Material
Polyethylene
COLOR
Color
D
4.3
u
mm
D1
9.0
u
mm
H
0.8
u
mm
UOS
Unit of sale
1 000
REF
Part number
1254E
Preview - Generation
Preview
3D
Dimension
2D